701-01096-132 STRAIGHT SLEEVE
10389943
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.02 in
- Inner Diameter [Min] (in): 6.01 in
- Length [Min] (in): 4.11 in
- Outer Diameter [Max] (in): 6.5 in
- Outer Diameter [Min] (in): 6.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 493,585.2 lb
- Max Static Load (lb): 1,357,359.3 lb
- Net Weight: 1.39
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series