701-01104-240 STRAIGHT SLEEVE
10390011
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 7.48 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 974,195.2 lb
- Max Static Load (lb): 2,679,036.8 lb
Duralon 701-01104-240 Heavywall Straight Sleeve Filament Bearing