701-01152-096 STRAIGHT SLEEVE
10390167
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.52 in
- Inner Diameter [Min] (in): 9.51 in
- Length [Min] (in): 2.98 in
- Outer Diameter [Max] (in): 10 in
- Outer Diameter [Min] (in): 10 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 566,855.6 lb
- Max Static Load (lb): 1,558,852.9 lb
- Net Weight: 1.58
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series