701-01032-080 STRAIGHT SLEEVE
10390231
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 2.48 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 99,596.8 lb
- Max Static Load (lb): 273,891.2 lb
- Net Weight: 0.31
- Weight unit: LB
Duralon 701-01032-080 Heavywall Straight Sleeve Filament Bearing