701-01060-248 STRAIGHT SLEEVE
10390355
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.76 in
- Inner Diameter [Min] (in): 3.76 in
- Length [Min] (in): 7.73 in
- Outer Diameter [Max] (in): 4.25 in
- Outer Diameter [Min] (in): 4.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 580,986.8 lb
- Max Static Load (lb): 1,597,713.7 lb
Duralon Filament Bearing - Catalogue Heavywall Series