701-01044-036 STRAIGHT SLEEVE
10390454
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.76 in
- Length [Min] (in): 1.11 in
- Outer Diameter [Max] (in): 3.25 in
- Outer Diameter [Min] (in): 3.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 60,951.8 lb
- Max Static Load (lb): 167,617.45 lb
- Net Weight: 0.18
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series