701-01104-090 STRAIGHT SLEEVE
10390549
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 2.79 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 363,630.08 lb
- Max Static Load (lb): 999,982.72 lb
- Net Weight: 1.02
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series