701-01080-128 STRAIGHT SLEEVE
10390647
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 398,716.4 lb
- Max Static Load (lb): 1,096,470.1 lb
- Net Weight: 1.14
- Weight unit: LB
Duralon 701-01080-128 Heavywall Straight Sleeve Filament Bearing