701-01040-076 STRAIGHT SLEEVE
10390659
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 2.36 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 118,126.8 lb
- Max Static Load (lb): 324,848.7 lb
- Net Weight: 0.35
- Weight unit: LB
Duralon 701-01040-076 Heavywall Straight Sleeve Filament Bearing