701-01112-048 STRAIGHT SLEEVE
10390719
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 7.02 in
- Inner Diameter [Min] (in): 7.01 in
- Length [Min] (in): 1.48 in
- Outer Diameter [Max] (in): 7.5 in
- Outer Diameter [Min] (in): 7.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 207,525.6 lb
- Max Static Load (lb): 570,695.4 lb
- Net Weight: 0.59
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series