701-01080-144 STRAIGHT SLEEVE
10390790
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 4.48 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 448,806.4 lb
- Max Static Load (lb): 1,234,217.6 lb
- Net Weight: 1.28
- Weight unit: LB
Duralon 701-01080-144 Heavywall Straight Sleeve Filament Bearing