701-01144-198 STRAIGHT SLEEVE
10390805
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.02 in
- Inner Diameter [Min] (in): 9.01 in
- Length [Min] (in): 6.17 in
- Outer Diameter [Max] (in): 9.5 in
- Outer Diameter [Min] (in): 9.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,111,596.96 lb
- Max Static Load (lb): 3,056,891.64 lb
- Net Weight: 3.09
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series