701-01052-384 STRAIGHT SLEEVE
10390822
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 12.01 in
- Outer Diameter [Max] (in): 3.75 in
- Outer Diameter [Min] (in): 3.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 782,245.8 lb
- Max Static Load (lb): 2,151,175.95 lb
- Net Weight: 2.28
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series