701-01048-102 STRAIGHT SLEEVE
10390852
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 3.17 in
- Outer Diameter [Max] (in): 3.5 in
- Outer Diameter [Min] (in): 3.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 190,586.88 lb
- Max Static Load (lb): 524,113.92 lb
- Net Weight: 0.56
- Weight unit: LB
Duralon 701-01048-102 Heavywall Straight Sleeve Filament Bearing