701-01036-320 STRAIGHT SLEEVE
10390968
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 10 in
- Outer Diameter [Max] (in): 2.75 in
- Outer Diameter [Min] (in): 2.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 451,600 lb
- Max Static Load (lb): 1,241,900 lb
- Net Weight: 1.36
- Weight unit: LB
Duralon 701-01036-320 Heavywall Straight Sleeve Filament Bearing