701-01036-040 STRAIGHT SLEEVE
10391079
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 2.75 in
- Outer Diameter [Min] (in): 2.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 55,546.8 lb
- Max Static Load (lb): 152,753.7 lb
- Net Weight: 0.17
- Weight unit: LB
Duralon 701-01036-040 Heavywall Straight Sleeve Filament Bearing