701-01064-304 STRAIGHT SLEEVE
10391095
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 9.48 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 760,106.4 lb
- Max Static Load (lb): 2,090,292.6 lb
- Net Weight: 2.19
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series