701-01144-064 STRAIGHT SLEEVE
10392886
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 9.02 in
- Inner Diameter [Min] (in): 9.01 in
- Length [Min] (in): 1.97 in
- Outer Diameter [Max] (in): 9.5 in
- Outer Diameter [Min] (in): 9.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 355,033.4 lb
- Max Static Load (lb): 976,341.85 lb
- Net Weight: 0.99
- Weight unit: LB
Product Family: Composite Bearing; Line: Duralon