701-01056-067 STRAIGHT SLEEVE
10401903
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 2.07 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 145,511.84 lb
- Max Static Load (lb): 400,157.56 lb
- Net Weight: 0.43
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series