701-01064-190 STRAIGHT SLEEVE
10403150
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 5.92 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 474,505.24 lb
- Max Static Load (lb): 1,304,889.41 lb
- Net Weight: 1.37
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series