701-01040-124 STRAIGHT SLEEVE
10448510
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 3.86 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 193,366.8 lb
- Max Static Load (lb): 531,758.7 lb
- Net Weight: 0.60
- Weight unit: LB