701-01080-032 STRAIGHT SLEEVE
10462792
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 0.98 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 98,176.4 lb
- Max Static Load (lb): 269,985.1 lb
- Net Weight: 0.28
- Weight unit: LB
Product Family: Composite Bearing; Line: Duralon