701-00040-136 STRAIGHT SLEEVE
10466906
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 4.23 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 211,753.8 lb
- Max Static Load (lb): 815,252.13 lb
- Net Weight: 0.23
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series