701-01056-058 STRAIGHT SLEEVE
10467580
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 1.79 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 125,726.72 lb
- Max Static Load (lb): 345,748.48 lb
- Net Weight: 0.37
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series