701-01056-086 STRAIGHT SLEEVE
10603688
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 2.67 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 187,186.88 lb
- Max Static Load (lb): 514,763.92 lb
- Net Weight: 0.55
- Weight unit: LB
Product Family: Composite Bearing; Line: Duralon