701-00034-072 STRAIGHT SLEEVE
10604591
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 2.13 in
- Inner Diameter [Min] (in): 2.13 in
- Length [Min] (in): 2.23 in
- Outer Diameter [Max] (in): 2.31 in
- Outer Diameter [Min] (in): 2.313 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 94,908.8 lb
- Max Static Load (lb): 365,398.88 lb
- Net Weight: 0.10
- Weight unit: LB
Product Family: Composite Bearing; Line: Duralon