2350CTAC2AU12.61
10822507
MFG #: Falk
$0.00
/ EA
- Gear Drive Size: 2350
- Nominal Ratio: 12.5 : 1
- Actual Ratio: 12.61 : 1
- Allowable Low Speed Shaft Thrust Load (kg): 4945 kg
- Allowable Low Speed Shaft Thrust Load (lbs): 10900 lb
- Height: 38.00
- High Speed Shaft Diameter (in): 2.936 in
- Interchange For: Amarillo® 1713
- Length: 55.00
- Low Speed Shaft Diameter (in): 5.499 in
- Net Weight: 3,065.00
- Optional Accessories Supplied with Gear Drive: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
Size 2350 CTA gear drive with nominal 12.5:1 ratio. Standard configuration includes solid output shaft oriented upwards.