2350CTAC2AU18.93
10822572
MFG #: Falk
$0.00
/
- Gear Drive Size: 2350
- Nominal Ratio: 19 : 1
- Actual Ratio: 18.93 : 1
- Allowable Low Speed Shaft Thrust Load (kg): 4945 kg
- Allowable Low Speed Shaft Thrust Load (lbs): 10900 lb
- Height: 38.00
- High Speed Shaft Diameter (in): 2.936 in
- Interchange For: Amarillo® 1713
- Length: 55.00
- Low Speed Shaft Diameter (in): 5.499 in
- Net Weight: 3,065.00
- Optional Accessories Supplied with Gear Drive: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
Size 2350 CTA gear drive with nominal 19:1 ratio. Standard configuration includes solid output shaft oriented upwards.