2255CTAC2AU12.25
10822683
MFG #: Falk
$0.00
/
- Gear Drive Size: 2255
- Nominal Ratio: 12 : 1
- Actual Ratio: 12.25 : 1
- Allowable Low Speed Shaft Thrust Load (kg): 2450 kg
- Allowable Low Speed Shaft Thrust Load (lbs): 5400 lb
- Height: 33.00
- High Speed Shaft Diameter (in): 1.874 in
- Interchange For: Amarillo® 1110
- Length: 43.00
- Low Speed Shaft Diameter (in): 3.999 in
- Net Weight: 1,650.00
- Optional Accessories Supplied with Gear Drive: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.00
Size 2255 CTA gear drive with nominal 12:1 ratio. Standard configuration includes solid output shaft oriented upwards.