2275CTAC2AU14.03
10822702
MFG #: Falk
$0.00
/
- Gear Drive Size: 2275
- Nominal Ratio: 14 : 1
- Actual Ratio: 14.03 : 1
- Allowable Low Speed Shaft Thrust Load (kg): 2700 kg
- Allowable Low Speed Shaft Thrust Load (lbs): 5950 lb
- Height: 35.00
- High Speed Shaft Diameter (in): 2.436 in
- Interchange For: Amarillo® 1311
- Length: 45.00
- Low Speed Shaft Diameter (in): 4.499 in
- Net Weight: 1,940.00
- Optional Accessories Supplied with Gear Drive: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 28.00
Size 2275 CTA gear drive with nominal 14:1 ratio. Standard configuration includes solid output shaft oriented upwards.